(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Pick Hammer

Light Pick Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Light Pick Hammer
  • Light Pick Hammer

[Features]
· It is compact and lightweight, with excellent crushing power, workability, and durability.
[Applications]
· Concrete chipping for civil engineering, construction and building structures.
· Deburring, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AA-0B
AA-0B-H
AA-1.3B
AA-3B
AA-3B-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of No-Load Blows
(rpm)
Air Consumption
(m3/min)
Overall Length
(mm)
Details Model Trusco Code Mass
(g)

8,607,692 IDR

1 Piece(s) 8 Day(s) or more 36000.35254Round Chisel Type332-48852700

8,607,692 IDR

1 Piece(s) 8 Day(s) or more 36000.35254Square chisel type367-91792700

10,076,923 IDR

1 Piece(s) 8 Day(s) or more 28000.45320Round Chisel Type332-48935200

10,706,154 IDR

1 Piece(s) 8 Day(s) or more 24000.5330Round Chisel Type332-49075900

10,706,154 IDR

1 Piece(s) 8 Day(s) or more 24000.5330Square chisel type367-91955900

Loading...

  1. 1

Basic Information

Product Model Air Hammer Operating Air Pressure(Mpa) 0.59 Hose Take-in Port Rc3/8
Advantages It is compact and lightweight, with excellent crushing power, workability, and durability. Use Concrete chipping work for civil engineering, construction or building structures. Deburring work, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)