(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dust-Suction Double-Action Sander_Dust Set

Part Number

Configured Part Number is shown.

Features

●Light weight/one hand type.
●Non dust suction type.
●Non-absorption dust type was changed to absorption specification.

Usage

●Putty grinding, woodwork polishing, FRP polishing.

Specification

●SPQ(set):1
●Working Air Pressure: 0.4 to 0.6MPa

Set Contents

●Dust Collecting Type Pad, Skirt, Hose, Duct Socket, Dust Bag
Part Number
226008AL
226008AM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSummary Trusco Code

2,893,846 IDR

1 Piece(s) 1 Day(s) Glue Spec366-3795

3,019,231 IDR

1 Piece(s) 1 Day(s) Velcro Specifications366-3809

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.4–0.6 Details Type 1 Dust Suction Set Set content Dust suction type pad, skirt, hose, joint, dust pack
Mass(g) 470 Use Putty sanding, woodworking sanding, FRP sanding

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)