(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Action Sander Wool Disc

Double Action Sander Wool Disc

[Features]
· Wool type buff in a size ideal for polishing fine parts.
· Can be used for 45 mm diameter hook-and-loop pads.

Part Number

Configured Part Number is shown.

22064

Part Number
22064
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

86,308 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 50 Thickness(mm) 5 Trusco Code 401-0167
Mass(g) 3 Use Final polishing to details using sanding paper (putty sanding, wood sanding, FRP sanding, etc.)

Please check the type/dimensions/specifications of the part 22064 in the Double Action Sander Wool Disc series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)