(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cutting Pliers Wavy Blade Left

Cutting Pliers Wavy Blade Left

Standard Unit Price:
5,009,591 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Compatible with left-handed curved line/straight line cutting.
[Applications]
· Shears for sheet metal machining.

Basic Specifications

  • Overall Length(mm)
    290
  • Blade Length(mm)
    70
  • Cutting Capacity: Steel Sheet(mm)
    0.5
  • Cutting Capacity: Copper Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.4
  • Trusco Code
    404-9152
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Compatible with left handed curved line and straight line cutting.
  • Mass(g)
    560
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
8 Day(s) or more
5,009,591 IDR

Part Number : HSTM-5127
Days to Ship 8 Day(s) or more
Standard Unit Price 5,009,591 IDR

Specificationtitle

  • Overall Length(mm)
    290
  • Blade Length(mm)
    70
  • Cutting Capacity: Steel Sheet(mm)
    0.5
  • Cutting Capacity: Copper Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.4
  • Trusco Code
    404-9152
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Compatible with left handed curved line and straight line cutting.
  • Mass(g)
    560