(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Arbor Press, Simple Structure

Click this image to zoom it.

Move the mouse over the image to zoom

Arbor Press, Simple Structure

Standard Unit Price:
23,986,154 IDR-
Days to Ship :
Quote

[Features]
· Part press fitting, fixed amount caulking processing, and bending can all be performed simply.
· It can be used habitually, because of its very simple construction.

Basic Specifications

  • Features
    Part press fitting, fixed amount caulking processing, and bending, can all be performed simply. It can be used habitually, because of its very simple construction.

Details

Part Number
Stroke(mm)

Refine by

  • 27
  • 65
  • 100
  • Clear
Table Size(mm)

Refine by

  • 100X100
  • 160X160
  • 220X220
  • Clear
Depth(mm)

Refine by

  • 97
  • 139
  • 195
  • Clear
Ability(kg)

Refine by

  • 50
  • 70
  • 90
  • Clear
Trusco Code

Refine by

  • 463-3261
  • 463-3237
  • 463-3202
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
27
100X100
97
50
463-3202
Quote
23,986,154 IDR

Part Number : MB-15S
Days to Ship Quote
Standard Unit Price 23,986,154 IDR

Specificationtitle

  • Stroke(mm)
    27
  • Table Size(mm)
    100X100
  • Depth(mm)
    97
  • Ability(kg)
    50
  • Trusco Code
    463-3202
  • Mass(g)
    10000
  • Features
    Part press fitting, fixed amount caulking processing, and bending, can all be performed simply. It can be used habitually, because of its very simple construction.
65
160X160
139
70
463-3237
Quote
28,832,820 IDR

Part Number : MB-20S
Days to Ship Quote
Standard Unit Price 28,832,820 IDR

Specificationtitle

  • Stroke(mm)
    65
  • Table Size(mm)
    160X160
  • Depth(mm)
    139
  • Ability(kg)
    70
  • Trusco Code
    463-3237
  • Mass(g)
    33000
  • Features
    Part press fitting, fixed amount caulking processing, and bending, can all be performed simply. It can be used habitually, because of its very simple construction.
100
220X220
195
90
463-3261
Quote
82,295,385 IDR

Part Number : MB-32S
Days to Ship Quote
Standard Unit Price 82,295,385 IDR

Specificationtitle

  • Stroke(mm)
    100
  • Table Size(mm)
    220X220
  • Depth(mm)
    195
  • Ability(kg)
    90
  • Trusco Code
    463-3261
  • Mass(g)
    99000
  • Features
    Part press fitting, fixed amount caulking processing, and bending, can all be performed simply. It can be used habitually, because of its very simple construction.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Part press-in processing, constant amount of caulking processing, bending processing can be done easily.
●Also, because the structure is very simple it can be patronized long.

Specification

●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)