(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pneumatic Impact Press

Click this image to zoom it.

Move the mouse over the image to zoom

Pneumatic Impact Press

Standard Unit Price:
57,873,846 IDR-
Days to Ship :
Quote

Pneumatic Impact Press
[Features]
It moves the same as manual type.
When its spindle head-carving head hits the product, the built-in spring contracts, and when its contraction reaches a certain amount then spring is released and generates impact.
It is used normally without lever; when changing tools or checking engraving results, please switch off air and operate manually.

Basic Specifications

  • Features
    It moves the same as manual type. When its spindle head (carving head) hits the product, the built-in spring contracts, and when its contraction reaches a certain amount then spring is released and generates impact. It is used normally without lever; when changing tools or checking engraving results, please switch off air and operate manually.
Part Number
Stroke(mm)

Refine by

  • 22
  • 42
  • 63
  • Clear
Table Size(mm)

Refine by

  • 110X110
  • 176X176
  • 240X240
  • Clear
Collet Dimensions(mm)

Refine by

  • φ8X32
  • φ10X38
  • φ16X48
  • Clear
Height(mm)

Refine by

  • 350
  • 600
  • 800
  • Clear
Depth(mm)

Refine by

  • 94.5
  • 150.0
  • 210.0
  • Clear
Impact Strength Adjustment Range(kg)

Refine by

  • 0–700
  • 0~3500
  • 0~7500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
22
110X110
φ8X32
350
94.5
0–700
Quote
57,873,846 IDR

Part Number : MB-19
Days to Ship Quote
Standard Unit Price 57,873,846 IDR

Specificationtitle

  • Stroke(mm)
    22
  • Table Size(mm)
    110X110
  • Collet Dimensions(mm)
    φ8X32
  • Height(mm)
    350
  • Depth(mm)
    94.5
  • Impact Strength Adjustment Range(kg)
    0–700
  • Trusco Code
    463-3211
  • Mass(g)
    14500
  • Features
    It moves the same as manual type. When its spindle head (carving head) hits the product, the built-in spring contracts, and when its contraction reaches a certain amount then spring is released and generates impact. It is used normally without lever; when changing tools or checking engraving results, please switch off air and operate manually.
42
176X176
φ10X38
600
150.0
0~3500
Quote
97,335,385 IDR

Part Number : MB-21
Days to Ship Quote
Standard Unit Price 97,335,385 IDR

Specificationtitle

  • Stroke(mm)
    42
  • Table Size(mm)
    176X176
  • Collet Dimensions(mm)
    φ10X38
  • Height(mm)
    600
  • Depth(mm)
    150.0
  • Impact Strength Adjustment Range(kg)
    0~3500
  • Trusco Code
    463-3245
  • Mass(g)
    53000
  • Features
    It moves the same as manual type. When its spindle head (carving head) hits the product, the built-in spring contracts, and when its contraction reaches a certain amount then spring is released and generates impact. It is used normally without lever; when changing tools or checking engraving results, please switch off air and operate manually.
63
240X240
φ16X48
800
210.0
0~7500
Quote
230,181,538 IDR

Part Number : MB-35
Days to Ship Quote
Standard Unit Price 230,181,538 IDR

Specificationtitle

  • Stroke(mm)
    63
  • Table Size(mm)
    240X240
  • Collet Dimensions(mm)
    φ16X48
  • Height(mm)
    800
  • Depth(mm)
    210.0
  • Impact Strength Adjustment Range(kg)
    0~7500
  • Trusco Code
    463-3270
  • Mass(g)
    162000
  • Features
    It moves the same as manual type. When its spindle head (carving head) hits the product, the built-in spring contracts, and when its contraction reaches a certain amount then spring is released and generates impact. It is used normally without lever; when changing tools or checking engraving results, please switch off air and operate manually.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)