(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Impact Press

Click this image to zoom it.

Move the mouse over the image to zoom

Impact Press

Standard Unit Price:
33,975,385 IDR-
Days to Ship :
Quote

[Features]
· Applies impact with the force of a spring.
· Does not need to be adjusted for workpiece thickness each time.
· Engraving head can be easily replaced.
· The impact force can be adjusted up to a maximum of 6,500 kg.

Basic Specifications

  • Features
    It delivers a shock via the force of the spring. Does not need to be adjusted for workpiece thickness each time. The carving head can be easily replaced. The force of the shock can be adjusted to up to 6,500 kg.

Details

Part Number
Stroke(mm)

Refine by

  • 22
  • 42
  • 78
  • Clear
Table Size(mm)

Refine by

  • 100X100
  • 160X160
  • 220X220
  • Clear
Collet Dimensions(mm)

Refine by

  • φ6X30
  • φ10X38
  • φ16X48
  • Clear
Height(mm)

Refine by

  • 450
  • 650
  • 850
  • Clear
Depth(mm)

Refine by

  • 97
  • 139
  • 195
  • Clear
Impact Strength Adjustment Range(kg)

Refine by

  • 0–600
  • 0~3000
  • 0~6500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
22
100X100
φ6X30
450
97
0–600
Quote
33,975,385 IDR

Part Number : MB-15
Days to Ship Quote
Standard Unit Price 33,975,385 IDR

Specificationtitle

  • Stroke(mm)
    22
  • Table Size(mm)
    100X100
  • Collet Dimensions(mm)
    φ6X30
  • Height(mm)
    450
  • Depth(mm)
    97
  • Impact Strength Adjustment Range(kg)
    0–600
  • Trusco Code
    463-3199
  • Mass(g)
    10000
  • Features
    It delivers a shock via the force of the spring. Does not need to be adjusted for workpiece thickness each time. The carving head can be easily replaced. The force of the shock can be adjusted to up to 6,500 kg.
42
160X160
φ10X38
650
139
0~3000
Quote
62,321,538 IDR

Part Number : MB-20
Days to Ship Quote
Standard Unit Price 62,321,538 IDR

Specificationtitle

  • Stroke(mm)
    42
  • Table Size(mm)
    160X160
  • Collet Dimensions(mm)
    φ10X38
  • Height(mm)
    650
  • Depth(mm)
    139
  • Impact Strength Adjustment Range(kg)
    0~3000
  • Trusco Code
    463-3229
  • Mass(g)
    33000
  • Features
    It delivers a shock via the force of the spring. Does not need to be adjusted for workpiece thickness each time. The carving head can be easily replaced. The force of the shock can be adjusted to up to 6,500 kg.
78
220X220
φ16X48
850
195
0~6500
Quote
168,920,000 IDR

Part Number : MB-32
Days to Ship Quote
Standard Unit Price 168,920,000 IDR

Specificationtitle

  • Stroke(mm)
    78
  • Table Size(mm)
    220X220
  • Collet Dimensions(mm)
    φ16X48
  • Height(mm)
    850
  • Depth(mm)
    195
  • Impact Strength Adjustment Range(kg)
    0~6500
  • Trusco Code
    463-3253
  • Mass(g)
    99000
  • Features
    It delivers a shock via the force of the spring. Does not need to be adjusted for workpiece thickness each time. The carving head can be easily replaced. The force of the shock can be adjusted to up to 6,500 kg.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Produces impact with the force of the spring.
●Not necessary to do adjustment each time depending on the thickness of the workpiece.
●Stamping head can be easily replaced.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)