(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clear Scope Digital 100 Camera Cable

Clear Scope Digital 100 Camera Cable

Standard Unit Price:
13,558,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A cable that's flexible and easy to insert.
· The head diameter is φ5.5 mm, enabling it to fit smoothly into narrow gaps.
[Applications]
· Dedicated camera cable for Low Scope and Clear Scope digital cameras.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Piping Scope
  • Camera Head Diameter(mm)
    5.5
  • Cable Length(mm)
    1000
  • Trusco Code
    364-0108
  • Application
    For the maintenance work of air conditioners, piping, etc.
  • Mass(g)
    70
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
13,558,462 IDR

Part Number : TH010
Days to Ship 8 Day(s) or more
Standard Unit Price 13,558,462 IDR

Specificationtitle

  • Product Type
    Piping Scope
  • Camera Head Diameter(mm)
    5.5
  • Cable Length(mm)
    1000
  • Trusco Code
    364-0108
  • Application
    For the maintenance work of air conditioners, piping, etc.
  • Mass(g)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)