(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ultra Clamp

Ultra Clamp

Standard Unit Price:
9,687,692 IDR-
Days to Ship :
1 Day(s)

[Features]
· Because the pipe fixing part is a bar shape, centering is easy.
· As stainless steel is used for the piping contact section, it can be used for any iron and stainless steel materials.
[Applications]
· For quick and accurate fixation, centering, temporary attachment of pipes and fittings.

Basic Specifications

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Main Body
  • Features
    Because the pipe fixing part is a bar shape, centering is easy.
Part Number
Height(mm)

Refine by

  • 205
  • 370
  • 555
  • Clear
Mass(g)

Refine by

  • 1500
  • 3800
  • 6500
  • Clear
Applicable Pipe

Refine by

  • 25~65A
  • 50~150A
  • 125~300A
  • Clear
Trusco Code

Refine by

  • 376-0529
  • 376-0511
  • 376-0502
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
205
1500
25~65A
376-0502
1 Day(s)
9,687,692 IDR

Part Number : S781130
Days to Ship 1 Day(s)
Standard Unit Price 9,687,692 IDR

Specificationtitle

  • Product Type
    Pipe Vise
  • Height(mm)
    205
  • Main Body, Related Products
    Main Body
  • Mass(g)
    1500
  • Applicable Pipe
    25~65A
  • Trusco Code
    376-0502
  • Features
    Because the pipe fixing part is a bar shape, centering is easy.
370
3800
50~150A
376-0511
1 Day(s)
12,151,538 IDR

Part Number : S781150
Days to Ship 1 Day(s)
Standard Unit Price 12,151,538 IDR

Specificationtitle

  • Product Type
    Pipe Vise
  • Height(mm)
    370
  • Main Body, Related Products
    Main Body
  • Mass(g)
    3800
  • Applicable Pipe
    50~150A
  • Trusco Code
    376-0511
  • Features
    Because the pipe fixing part is a bar shape, centering is easy.
555
6500
125~300A
376-0529
1 Day(s)
20,212,615 IDR

Part Number : S781170
Days to Ship 1 Day(s)
Standard Unit Price 20,212,615 IDR

Specificationtitle

  • Product Type
    Pipe Vise
  • Height(mm)
    555
  • Main Body, Related Products
    Main Body
  • Mass(g)
    6500
  • Applicable Pipe
    125~300A
  • Trusco Code
    376-0529
  • Features
    Because the pipe fixing part is a bar shape, centering is easy.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)