(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Micro Punch

Micro Punch

Standard Unit Price:
1,576,923 IDR
Days to Ship :
12 Day(s)

[Features]
・ This is a micro punch in which the punch power can be adjusted thanks to the strength of the spring.
・ By replacing the tip, digits, letters and symbols can be engraved.
・ It can be used in inspection processes as an inspection stamp.
[Applications]
・ For inscribing and inspection marks. (Inspection marks can also be used for traceability.)

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Micro
  • Width(mm)
    16
  • Total Length(mm)
    150
  • Tip Diameter(mm)
    6
  • Trusco Code
    363-6291
  • Intended Use
    For scribing and inspection marks. (Inspection mark can also be used for traceability.)
  • Material
    Steel
  • Features
    The hole-punching strength of this micro hole punch can be adjusted by the strength of the spring. Numbers, letters and symbols can be engraved by changing the end of the tip. It can be used as an inspection stamp for inspection work.
  • Specifications
    The force of the spring is adjustable. (0 - 50 kg)
  • Mass(g)
    180
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,576,923 IDR

Part Number : M-150
Days to Ship 12 Day(s)
Standard Unit Price 1,576,923 IDR

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Micro
  • Width(mm)
    16
  • Total Length(mm)
    150
  • Tip Diameter(mm)
    6
  • Trusco Code
    363-6291
  • Intended Use
    For scribing and inspection marks. (Inspection mark can also be used for traceability.)
  • Material
    Steel
  • Features
    The hole-punching strength of this micro hole punch can be adjusted by the strength of the spring. Numbers, letters and symbols can be engraved by changing the end of the tip. It can be used as an inspection stamp for inspection work.
  • Specifications
    The force of the spring is adjustable. (0 - 50 kg)
  • Mass(g)
    180

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)