(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
MU Type Base

MU Type Base

Standard Unit Price:
2,229,744 IDR
Days to Ship :
Quote

[Features]
· Adjuster is included so the level can be smoothly and accurately adjusted.
[Applications]
· It is necessary when using the upper/lower dual placement type in the lower position.

Basic Specifications

  • Height (mm)
    60
  • Width (mm)
    900
  • Depth (mm)
    430
  • Product Type
    System warehouse for factories
  • Main body: option
    Option
  • Compatible Model
    System storage MU type
  • Trusco Code
    462-7008
  • Material
    Steel
  • Notes
    "B" at the end of the part number of an MU-type storage cabinet indicates it has a base.
  • Mass(kg)
    3.5
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
Quote
2,229,744 IDR

Part Number : MUU-06B
Days to Ship Quote
Standard Unit Price 2,229,744 IDR
Quantity 1 unit

Specificationtitle

  • Height (mm)
    60
  • Width (mm)
    900
  • Depth (mm)
    430
  • Product Type
    System warehouse for factories
  • Main body: option
    Option
  • Compatible Model
    System storage MU type
  • Trusco Code
    462-7008
  • Material
    Steel
  • Notes
    "B" at the end of the part number of an MU-type storage cabinet indicates it has a base.
  • Mass(kg)
    3.5