(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Tag Gun FasBano'k V Loop FLV0005

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tag Gun FasBano'k V Loop
Part Number: FLV0005

Standard Unit Price: 1,853,538 IDR Special Price 1,853,538 IDR
Quantity: 1 Box (5,000 pcs)
Days to Ship: 1 Day(s)

[Features]
This is a dedicated loop for the Tag Gun FasBano'k-V used for speedy tagging.
[Applications]
It can be used as a replacement item.

Specifications of FLV0005

  • Specifications
    • STOCK
  • Product Model
    Option for Fine Needle Machine
  • Others
    Option
  • Loop Length(mm)
    100
  • Applicable Gun
    FBV0001
  • Trusco Code
    418-7091
  • Material
    Polypropylene (PP)
  • Mass(g)
    330

Please check the type/dimensions/specifications of the part FLV0005 in the Tag Gun FasBano'k V Loop series.

Product Specifications

Features

●Speedy tagging.

Specification

●Loop Length(mm):100
●Applicable Gun:FBV0001
●Q'ty Per Box(piece):5000
●SPQ(box):10
●Color: Natural
●Number Per Stations: 100

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)