(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tag Gun FasBano'k V

Tag Gun FasBano'k V

Standard Unit Price:
4,386,154 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Fine Needle Machine
  • Body Dimensions (Width x Depth x Height)(mm)
    170X40X155
  • Trusco Code
    418-7075
  • Material
    ABS Resin
  • Use
    To attach tags for product management. To attach tags such as price tags of various products.
  • Mass(g)
    150
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
4,386,154 IDR

Part Number : FBV0001
Days to Ship 1 Day(s)
Standard Unit Price 4,386,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Fine Needle Machine
  • Body Dimensions (Width x Depth x Height)(mm)
    170X40X155
  • Trusco Code
    418-7075
  • Material
    ABS Resin
  • Use
    To attach tags for product management. To attach tags such as price tags of various products.
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy with one hand, attaching tags in various way to improve work efficiency.

Usage

●For attaching display tags for commodity management.
●For attaching price tags for various products.

Specification

●Body Dimension(mm)W x D x H:170 x 40 x 155
●SPQ(piece):10

Materials

●ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)