(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Shindaiwa Soundproof Inverter Power Generator (AC/DC)

Shindaiwa Soundproof Inverter Power Generator (AC/DC)

Standard Unit Price:
23,456,332 IDR
Days to Ship :
9 Day(s) or more

[Features]
· An ultra-lightweight type.
· Generates electricity with a high-quality waveform, comparable to the sine wave of commercial power supplies.
· Can be securely used with computers, etc.
· A handy size that is easy to carry with one hand.
· Comes with an outlet dedicated to charging a 12‑V DC battery.
· An ultra-low-noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
· Various products with built-in computers.
· Microcomputer controlled devices or measuring instruments.
· Electronic devices.

Basic Specifications

  • Rated AC output
    100V-0.9kVA(50/60HZ)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    11.9-4.1 (1/4 load - rated load)
  • Noise Level(dB)
    48.5~60.5
  • Tank Capacity(L)
    2.5
  • Total Length(mm)
    450
  • Width(mm)
    240
  • Overall Height(mm)
    380
  • Mass(kg)
    12.7
  • Trusco Code
    273-5920
  • Specifications
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    Can be used for various built-in computer products. Can also be used in microcomputer controllers, measurement equipment and other electronics
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s) or more
23,456,332 IDR

Part Number : IEG900M-Y
Days to Ship 9 Day(s) or more
Standard Unit Price 23,456,332 IDR
Quantity 1 unit

Specificationtitle

  • Rated AC output
    100V-0.9kVA(50/60HZ)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    11.9-4.1 (1/4 load - rated load)
  • Noise Level(dB)
    48.5~60.5
  • Tank Capacity(L)
    2.5
  • Total Length(mm)
    450
  • Width(mm)
    240
  • Overall Height(mm)
    380
  • Mass(kg)
    12.7
  • Trusco Code
    273-5920
  • Specifications
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    Can be used for various built-in computer products. Can also be used in microcomputer controllers, measurement equipment and other electronics

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)