(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Welding Machine, AC Ark Welder (With Cooling Fan) Arc Fan

Electric Welding Machine, AC Ark Welder (With Cooling Fan) Arc Fan

[Features]
· AC arc with a cooling fan that increases the rated value duty cycle and decreases waiting time.
· A dual 50/60 Hz type.
· Optimal compact AC arc welder optimal for on-site work comes as a set with accessories for immediate use.
· Type for both 100 V and 200 V. (For using at 100 V, connect directly from the breaker.)
[Applications]
· For welding work ranging from general welding to large scale construction work at building sites.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

IS-H150WF

Part Number
IS-H150WF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,461,538 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Arc Welding Machine Voltage(V) Single-phase 200 Welding rod, wire diameter(mm) 1.4~3.2
Rated input(kVA) 4.3(3.2) Output Current(A) AC130(90) Width(mm) 220
Depth(mm) 340 Height(mm) 290 Utilization(%) 20
Trusco Code 326-5978 Application For welding work ranging from general welding to large scale construction work at building sites. Specifications Without Electric Shock Prevention Function
Accessory Primary Cable 3 m, Cable with Holder 3 m, Cable with Ground Clip 3 m, Welding Surface, Welding Bar 2.6 mm X 5 pcs Mass(g) 23000

Please check the type/dimensions/specifications of the part IS-H150WF in the Electric Welding Machine, AC Ark Welder (With Cooling Fan) Arc Fan series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)