(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cassette Writer

Cassette Writer

[Features]
· Immediately converts a disposable lighter into a safe igniter.
· Thickness: A 9 to 12 mm disposable electronic writer can be used.
[Applications]
· For lighting propane burners.
· Ignition of gas welding machines. All types of firelighting.

Part Number

Configured Part Number is shown.

TCL

Part Number
TCL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

116,308 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Welding Machine Accessories Overall Length(mm) 200 Trusco Code 287-4555
Mass(g) 50 Features 1 Immediately converts a disposable lighter into a safe igniter. Features 2 Thickness: A 9 to 12 mm disposable electronic writer can be used.
Accessory Disposable lighter x 1 Specifications Height/Approx. 80-83 mm, Width: Approx. 23-25 mm

Please check the type/dimensions/specifications of the part TCL in the Cassette Writer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)