(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dry Flashback Arrestor New Stop Ace

Dry Flashback Arrestor New Stop Ace

Click this image to zoom it.

Move the mouse over the image to zoom

  • Dry Flashback Arrestor New Stop Ace
  • Dry Flashback Arrestor New Stop Ace
  • Dry Flashback Arrestor New Stop Ace

[Features]
·A lightweight and compact flashback prevention device.
·Comes with product liability insurance.
·Compliant with the Ministry of Health, Labor and Welfare's dry safety device technical guidelines. (LQN445, Q774AH)
·Equipped with backflow prevention, flashback prevention, and cutoff functions.
[Applications]
·For backfire prevention.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●It is lightweight and compact flashback arrestor device.
●It is with product liability insurance.
●Backflow prevention, backfire prevention, blocking function is carried.

Usage

●To prevent backfires.

Specification

●SPQ(piece):10
Part Number
LQN445
LQN447
Q774AH
Q774F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWorking Pressure
(MPa)
Fluid Used JAN code Trusco Code Mass
(g)
Entry Port Diameter

3,070,000 IDR

1 Piece(s) 1 Day(s) 0.1Acetylene4571213970078306-1469240M16 X P1.5 Left Female

3,096,924 IDR

1 Piece(s) 12 Day(s) 0.1LPG4571213970092306-1485240M16 X P1.5 Left Female

2,710,769 IDR

1 Piece(s) 8 Day(s) or more 0.15Hydrogen4571213972614393-6406240M16 X P1.5 Left Female

2,262,924 IDR

1 Piece(s) 1 Day(s) 0.99Oxygen4571213970061452-5183250M16 X P1.5 Right Female

Loading...

  1. 1

Basic Information

Product Model Backfire Prevention Device (Gas Welding) Features Lightweight and compact anti-flare up device. Comes with product liability insurance. Product complies with the Ministry of Health, Labor and Welfare dry safety equipment technical guidelines. Equipped with (LQN445, Q774AH) backflow prevention, and anti-flare up prevention and blocking functions. Use For backfire prevention

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)