(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Argon Pressure Regulator

Argon Pressure Regulator

[Features]
·Ideal for supplying argon gas used as shielding gas for welding
·Since it is a preset type with a fixed outlet pressure, the flow rate can be easily adjusted simply by operating the flow meter valve.
[Applications]
・ Argon gas regulator

  • STOCK

Part Number

Configured Part Number is shown.

LQ650FAB

Part Number
LQ650FAB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,583,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Argon Accessories φ6 mm Hose Fitting
Trusco Code 306-1442 Mass(g) 1300 Features 1 Ideal for the supply of argon gas used as welding shielding gas.
Specifications Primary side working pressure: 2.2-15 MPa, secondary side working pressure: 0.2 MPa (preset)

Please check the type/dimensions/specifications of the part LQ650FAB in the Argon Pressure Regulator series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)