(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Coupler

Part Number

Configured Part Number is shown.

 
Part Number
21PMT
25PF
25PHB
33PF
33PFB
33PHB
33SF
33SH
33SM
35PHB
35SH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Applicable Fluid Details Model Connection Size Trusco Code Mass
(g)
Use

71,482 IDR

20 Piece(s) 16 Day(s) or more 10Female Thread TypeOxygenPlug for OxygenRc1/8113-000522For Female Threaded Type Mounting

72,223 IDR

20 Piece(s) 16 Day(s) or more 10OtherOxygenPlug for OxygenW12.5-20112-991126For mounting a blow pipe

159,260 IDR

20 Piece(s) 16 Day(s) or more 10For HoseOxygenPlug for Oxygen5/16"112-996134With backflow prevention valve for attaching rubber hose

80,000 IDR

20 Piece(s) 16 Day(s) or more 10OtherGasPlug for Gas FuelM16X1.5 Left112-992936For mounting a blow pipe

178,334 IDR

20 Piece(s) 16 Day(s) or more 10OtherGasPlug for Gas FuelM16X1.5 Left113-003041With a reverse flow stopper valve for a blow pipe

178,334 IDR

20 Piece(s) 16 Day(s) or more 10For HoseGasPlug for Gas Fuel3/8"112-997041With backflow prevention valve for attaching rubber hose

249,260 IDR

20 Piece(s) 16 Day(s) or more 10For Container AssemblyGasSocket for Gas FuelM16X1.5 Left112-993796For Container Mounting

245,926 IDR

20 Piece(s) 16 Day(s) or more 10For HoseGasSocket for Gas Fuel3/8"112-986469For rubber hose mounting

246,852 IDR

20 Piece(s) 16 Day(s) or more 10For PipingGasSocket for Gas FuelRc3/8112-998877For Piping Collection

177,593 IDR

20 Piece(s) 16 Day(s) or more 10For HoseGasPlug for Gas Fuel5/16"112-999639With backflow prevention valve for attaching rubber hose

245,741 IDR

20 Piece(s) 16 Day(s) or more 10For HoseGasSocket for Gas Fuel5/16"112-988167For rubber hose mounting

Loading...

  1. 1

Basic Information

Product Type Gas Cutter Fitting Features 1 Double seal structure prevents leaks when connected. Features 2 Oxygen type and fuel gas type have different connector sizes to prevent erroneous connections.
Maximum Allowable Working Pressure(Mpa) 0.7 Withstanding Pressure(Mpa) 1.0 Body Brass
Seal Nitrile Rubber (NBR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)