(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ZERUST Rust Preventive Stretch Film (for Iron and Steel)

ZERUST Rust Preventive Stretch Film (for Iron and Steel)

Standard Unit Price:
1,524,016 IDR
Days to Ship :
8 Day(s) or more

Anti-corrosion film with excellent adhesion that can be used to simultaneously pack machines of different shapes and types.
[Features]
· It is a special film combining both stickiness and elasticity that dissipates ZERUST components from the adhesive surface.
· Due to employing a ZERUST component that prevents rusting even when condensation occurs, it is ideal for rustproof packaging of exporting products.
· With the same safety performance as film, it uses no secondary amines in the ZERUST component.
· Mechanical winding of iron coils or general parts is also possible.
[Applications]
· Ideal for rust preventative packaging of molds, machinery, devices, and parts.

Basic Specifications

  • Width(mm)
    500
  • Length
    200m
  • Thickness(mm)
    0.025
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Trusco Code
    270-8116
  • Mass(g)
    3200
  • Application
    Rust-protection packaging for molds, precision equipment, and parts.
  • Material
    Vinyl acetate (adhesive layer), polyethylene (PE) (additive containing ZERUST)
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s) or more
1,524,016 IDR

Part Number : TZS-5020
Days to Ship 8 Day(s) or more
Standard Unit Price 1,524,016 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    500
  • Length
    200m
  • Thickness(mm)
    0.025
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Trusco Code
    270-8116
  • Mass(g)
    3200
  • Application
    Rust-protection packaging for molds, precision equipment, and parts.
  • Material
    Vinyl acetate (adhesive layer), polyethylene (PE) (additive containing ZERUST)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A special film that combines stickiness and elasticity, the zerust component emanates from the adhesive surface.
●Optimum for anti-rust packaging for export items, because of the feature of zerusts that it does not rust even if condensation occurs.

Usage

●Anti-rust packaging for molds, machine devices, parts.

Specification

●W x L(mm x m):500 x 200
●Thickness(mm):0.025
●SPQ(piece):6
●Heat Resistant Temperature: 80°C
●Unopened Time Limit: 5 years

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)