(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ZERUST Rust Preventive Air Cell (for Iron and Steel)

ZERUST Rust Preventive Air Cell (for Iron and Steel)

Standard Unit Price:
7,099,610 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A vaporizable rustproofing cushioning material with Zerust ingredients that provides excellent cushioning effect.
· Ideal for the anti-rust packaging of sensitive precision parts, large precision machines and small precision machines. Naturally there is no need for anti-rust oil coating and cleaning.
· Due to employing a ZERUST component that prevents rusting even when condensation occurs, it is ideal for rustproof packaging of exporting products.
[Applications]
· Corrosion-resistant packaging for precision components with poor shock resistance and precision equipment that requires vibration proofing.
· For transportation and storage thereof.

Basic Specifications

  • Width(mm)
    1200
  • Length
    100m
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Bubble diameter(mm)
    10
  • Trusco Code
    284-0235
  • Mass(g)
    10000
  • Application
    Corrosion-resistant packaging for precision components with poor shock resistance and precision equipment that requires vibration-proofing.
  • Material
    Polyethylene (PE) (Zerust additive)
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s) or more
7,099,610 IDR

Part Number : TZE-1200
Days to Ship 8 Day(s) or more
Standard Unit Price 7,099,610 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1200
  • Length
    100m
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Bubble diameter(mm)
    10
  • Trusco Code
    284-0235
  • Mass(g)
    10000
  • Application
    Corrosion-resistant packaging for precision components with poor shock resistance and precision equipment that requires vibration-proofing.
  • Material
    Polyethylene (PE) (Zerust additive)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent buffering effect, and it also contains a zerust component, it is a vaporizable anti-rust cushioning material.

Usage

●Precision parts with low shock resistance, anti-rust packaging for precision machines that require vibration isolation.

Specification

●W x L(mm x m):1200 x 100
●SPQ(piece):1
●Heat Resistant Temperature: 80°C
●Unopened Time Limit: 5 Years
●Bubble Diameter: 10mm

Materials

●Polyethylene(PE)(zerust additive)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)