(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ZERUST Rust Preventive Film (for Iron and Steel)

ZERUST Rust Preventive Film (for Iron and Steel)

Standard Unit Price:
5,684,531 IDR-
Days to Ship :
1 Day(s) or more

Anti-rust film that diffuses rust-proofing components from both sides and that can be packaged irrespective of the front and back.
[Features]
· Just wrapping the metal parts, machinery or the like exhibits a rust prevention effect.
· Rust inhibitor does not remain behind, making post-treatment easy.
[Applications]
· Ideal for rustproofing of various steel and metal processed goods, machine parts, and mechanical equipment.
· Ideal for temporary rustproofing in the production process within the factory.
· Ideal for anti-rust when storing stock.

Basic Specifications

  • Thickness(mm)
    0.1
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Application
    Rust prevention of various steel and metal processed goods, machine parts, and mechanical equipment. Temporary rust prevention during factory processes. Rust prevention during stock keeping.
  • Material
    Polyethylene (PE) (Zerust additive)
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 900
  • 1200
  • 2400
  • Clear
Length

Refine by

  • 75m
  • 150m
  • Clear
Trusco Code

Refine by

  • 270-8108
  • 270-8094
  • 270-8086
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1200
150m
270-8094
1 Day(s)
9,806,154 IDR

Part Number : TZF-1200S
Days to Ship 1 Day(s)
Standard Unit Price 9,806,154 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1200
  • Length
    150m
  • Thickness(mm)
    0.1
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Trusco Code
    270-8094
  • Mass(g)
    17000
  • Application
    Rust prevention of various steel and metal processed goods, machine parts, and mechanical equipment. Temporary rust prevention during factory processes. Rust prevention during stock keeping.
  • Material
    Polyethylene (PE) (Zerust additive)
1 Roll
2400
75m
270-8108
9 Day(s) or more
7,423,786 IDR

Part Number : TZF-2400S
Days to Ship 9 Day(s) or more
Standard Unit Price 7,423,786 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    2400
  • Length
    75m
  • Thickness(mm)
    0.1
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Trusco Code
    270-8108
  • Mass(g)
    17000
  • Application
    Rust prevention of various steel and metal processed goods, machine parts, and mechanical equipment. Temporary rust prevention during factory processes. Rust prevention during stock keeping.
  • Material
    Polyethylene (PE) (Zerust additive)
1 Roll
900
150m
270-8086
8 Day(s) or more
5,684,531 IDR

Part Number : TZF-900S
Days to Ship 8 Day(s) or more
Standard Unit Price 5,684,531 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    900
  • Length
    150m
  • Thickness(mm)
    0.1
  • Heat Resistant Temperature(°C)
    80
  • Unopened shelf life
    5 years
  • Trusco Code
    270-8086
  • Mass(g)
    13000
  • Application
    Rust prevention of various steel and metal processed goods, machine parts, and mechanical equipment. Temporary rust prevention during factory processes. Rust prevention during stock keeping.
  • Material
    Polyethylene (PE) (Zerust additive)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Anti-rust ingredients diverge from both sides of film and can be packed regardless of the front and back.

Usage

●Various metals iron and steel metal processed goods, anti-rust for machine parts/machinery equipment.

Specification

●Thickness(mm):0.1
●SPQ(piece):1
●Heat Resistant Temperature: 80°C
●Unopened Time Limit: 5 Years

Materials

●Polyethylene(PE) (zerust additive)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)