(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue Bar K-1

Blue Bar K-1

[Features]
·Used for cotton buffs, ideal for finishing
·Highest gloss (mirror surface) can be obtained when used with offset felt

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1222-K001-WBG1

 
Part Number
1222-K001-WBG1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

560,597 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type abrasive Application For finishing, suitable for finishing #600 work material For iron and stainless steel, for aluminum, zinc, copper and brass, for precious metals
Color Green Usage Used for making cotton buffs For iron and stainless steel Suitable for finishing stainless steel #600
For Aluminum/Zinc Ideal for finishing For copper and brass Ideal for finishing, blackish glazing Precious Metal Applications Used for making cotton buffs (M fabric, C fabric, down, calico, flannel) and felt buffs

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)