(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silicone Spray 420 ml Temperature Range -50 – 180°C

Silicone Spray 420 ml Temperature Range -50 – 180°C

Standard Unit Price:
366,924 IDR
Days to Ship :
Quote

[Features]
· Suitable for general mold release.
[Applications]
· For injection molder molds.
· For sliding surfaces, blades of woodworking machines.
· Mold release, anti-slide and anti-adhesion agent.

Basic Specifications

  • Type
    Spray
  • Product Type
    Silicone
  • Operating Temperature Range
    -50~180℃
  • Color
    Transparency
  • Trusco Code
    126-1231
  • Application
    For injection molder molds.
  • Application 3
    Mold release, anti-slide and anti-adhesion agent.
  • Amount Of Content
    1 pc (420 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (420 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (420 ml)
Quote
366,924 IDR

Part Number : KF96SP
Days to Ship Quote
Standard Unit Price 366,924 IDR
Quantity 1 pc (420 ml)

Specificationtitle

  • Type
    Spray
  • Product Type
    Silicone
  • Operating Temperature Range
    -50~180℃
  • Color
    Transparency
  • Trusco Code
    126-1231
  • Application
    For injection molder molds.
  • Application 3
    Mold release, anti-slide and anti-adhesion agent.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)