(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Embedded Type Max/Min Thermometer AD-5656A (Part Numbers)

Embedded Type Max/Min Thermometer AD-5656A

[Features]
・ Currently measured temperature and MAX/MIN temperatures can be display simultaneously
・ Waterproof specification IP67 compliant
・ Includes a convenient magnet for mounting
・Measurement range is -40°C to +69.9°C / minimum display is 0.1°C
・ For managing temperatures inside refrigerators/freezer showcases in food sales areas
・For managing temperatures inside food cold/hot storage showcases
・ For managing temperatures inside refrigerators/freezers for transporting food or chemicals

  • STOCK

Part Number

Configured Part Number is shown.

AD-5656A

Part Number
AD-5656A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

604,154 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Built-in thermometer Temperature Measuring Range(°C) -40 to 69.9 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Waterproof Battery life Approx. 1 year Width(mm) 104
Depth(mm) 15 Height(mm) 41 Sensor Thermistor
Temperature Sensor Cable ⌀2 mm, Length Approx. 1 m, Material: Polyurethane (Heat-Resistant Temperature: Approx. -20 to 80°C) Main Body: Mass(g) Approx. 56 (includes batteries) Waterproof / Drip-proof type IP67 Compliant
Accessory Instruction Manual

Please check the type/dimensions/specifications of the part AD-5656A in the Embedded Type Max/Min Thermometer AD-5656A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)