(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand magnet with handle Adsorption force 250 N THM-25

Hand magnet with handle Adsorption force 250 N THM-25

[Features]
· Lightweight and easy to operate.
· The handle can be parted into two and is easy to store.
[Applications]
· Used to remove iron from the tank fluid or to collect scraps of iron from narrow areas.
· Also used to pick up tools that have been dropped in complex machine rooms, such as those found in ships.

PDF

Part Number

Configured Part Number is shown.

THM-25

Features

●Lightweight and easy to operate.
●The handle can be divided into two, easy to store.

Usage

●For removing iron from the tank solution or collecting piece of iron from a narrow place, etc.

Specification

●Adhesion Strength(N):250
●W x D x H(mm):82 x 42.5 x 1026
●SPQ(piece):10

Materials

●Magnet: Ferrite Magnet
●Main Body: General Structural Rolled Steel
●Adsorption Surface: Rolling Steel Material for Standard Structures
Part Number
THM-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,783,077 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Magnet Attraction Force(N) 250 Product Type Magnet hand Width(mm) 82
Depth(mm) 42.5 Height(mm) 1026 Material: magnet Ferrite Magnet
Material: main unit Rolled Steel for General Structure Material: adsorption surface Rolled Steel Material for General Structure Trusco Code 232-0967
Mass(g) 1500 Application Used to remove iron from the tank fluid or to collect scraps of iron from narrow areas. Features Light weight makes the operation easy
Features 2 The handle can be parted into two and is easy to store.

Please check the type/dimensions/specifications of the part THM-25 in the Hand magnet with handle Adsorption force 250 N THM-25 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)