(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chainsaw Sharpener

Chainsaw Sharpener

[Features]
·Uses a new high-speed grinder (30,000 min-1 rotation speed) for excellent grinding power and sharpening in a short time.
・ Simply insert the sharpening guide into the chainsaw bar and slide it sideways. You can easily and accurately sharpen the optimum angle
・ Work efficiency will be improved
・ Reduces physical fatigue
・ Increased safety
・ Cuts straight
・ It is economical because the combustion efficiency (engine type) is improved
・ The chain can be used for a long time (approx. twice) and is economical
[Applications]
・ Chainsaw re-polishing
・ Re-polishing the saw chain

Part Number

Configured Part Number is shown.

N-817

Part Number
N-817
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,560,849 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Setting Machine Motor Rotation Speed(rpm) 30000 Width(mm) 230
Depth(mm) 90 Height(mm) 50 Power Single-Phase 100 V
Motor Rated Power Consumption 100W Trusco Code 423-3557 Mass(g) 640
Use For repolishing a chain saw. Motor Rated Time 15 minute

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)