(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inner-Diameter PVC Pipe Cutter For Electric Drills

Inner-Diameter PVC Pipe Cutter For Electric Drills

It is detachable from impact driver and disc grinder (extension adapter used).

Part Number

Configured Part Number is shown.

TNC-40

Part Number
TNC-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,727,692 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Internal PVC Pipe Cutter Outside Diameter(mm) 41 Total Length(mm) 95
Mass(g) 140 Guide Color Outer Diameter(mm) 24.5 Guaranteed Torque(N / m) 75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)