(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Canister Cover

Canister Cover

[Features]
· Protects the cylinder from direct sunlight and reduces elevation of internal pressure of the cylinder.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Features

●Protect the cylinder from direct sunlight and reduce cylinder pressure rise.

Specification

●Color:Silver Grey
●Fire Proof:x
●SPQ(sheet):20
●Standard Type

Materials

●Polyethylene

Warning

●”Fire Proof” is a term indicating ”Burning-proof” performance unlike ”Nonflammable”, it does not burn easily even if the fiber etc contacts a small fire source, and if it ignites it does not expand infinitely. Please never spark the SB type.
Part Number
GBC-SB1
GBC-SB2
GBC-TP2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

436,308 IDR

1 Piece(s) 1 Day(s)

385,077 IDR

1 Piece(s) 1 Day(s)

426,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)