(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
α Silicone Spray

Click this image to zoom it.

Move the mouse over the image to zoom

α Silicone Spray

Standard Unit Price:
186,616 IDR
Days to Ship :
Quote

[Features]
· It is based on silicone oil and does not contain organic solvents.
· Superior release properties and water repellent properties.
[Applications]
· For injection molder molds.
· For sliding surfaces, blades of woodworking machines.
· Release, glide, and anti-adhesion agent.

Basic Specifications

  • Type
    Spray
  • Product Type
    Silicone
  • Operating Temperature Range
    -50~200℃
  • Color
    Transparency
  • Material
    Synthetic Oil (Silicone Oil)
  • Trusco Code
    370-9931
  • Application
    For injection molder molds. For sliding surfaces, blades of woodworking machines. Release, glide, and anti-adhesion agent.
  • Mass(g)
    640
  • Amount Of Content
    1 pc (840 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (840 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (840 ml)
Quote
186,616 IDR

Part Number : ALP-S2-JB
Days to Ship Quote
Standard Unit Price 186,616 IDR
Quantity 1 pc (840 ml)

Specificationtitle

  • Type
    Spray
  • Product Type
    Silicone
  • Operating Temperature Range
    -50~200℃
  • Color
    Transparency
  • Material
    Synthetic Oil (Silicone Oil)
  • Trusco Code
    370-9931
  • Application
    For injection molder molds. For sliding surfaces, blades of woodworking machines. Release, glide, and anti-adhesion agent.
  • Mass(g)
    640

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)