(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drip-Proof 100-Minute Timer, AD-5707

Drip-Proof 100-Minute Timer, AD-5707

[Features]
· 100-minute timer
· IP54 drip-proof design
· Built-in high-strength magnet. No issues regarding contamination or falling off of magnets, will not easily damage surfaces
· Angled design that is easy to see even when placed on a desk
· Includes count up and count down functions

  • STOCK

Part Number

Configured Part Number is shown.

AD-5707

Part Number
AD-5707
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

245,385 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 99 seconds Minimum Timekeeping(Second) 1
Drip-proof and Waterproof function Drip-Proof Dimension (width)(mm) 69 Dimension (vertical)(mm) 69
Thickness(mm) 27 Mass(g) Approx. 70 (batteries included) Power Supply AAA batteries × 1
Battery life Approx. 1 year Alarm Buzzer sound: approximately 1 minute, volume: approximately 60 dB at a distance of 30 cm Timer function Count down (until alarm set time), count up (up to 99 minutes, 59 seconds when started from 00m:00s)
Accessory Monitor battery, instruction manual

Please check the type/dimensions/specifications of the part AD-5707 in the Drip-Proof 100-Minute Timer, AD-5707 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)