(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20-Hour Timer, AD-5704 (Part Numbers)

20-Hour Timer, AD-5704

[Features]
· 20-hour timer
· Compact design is convenient for carrying around and a clip is included so the product can be attached to a pocket for use
· 3 operational modes supported: magnet, clip and tabletop stand

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-5704

 
Part Number
AD-5704
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

258,923 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 19 hours and 59 minutes Minimum Timekeeping(Second) 60
Dimension (width)(mm) 62 Dimension (vertical)(mm) 50 Thickness(mm) 12
Mass(g) Approx. 34 (batteries included) Power Supply LR44 button battery × 1 Battery life Approx. 1 year
Alarm Buzzer sound: approximately 30 seconds, volume: approximately 70 dB at a distance of 30 cm Timer function Count down (until alarm set time) Accessory Monitor battery, instruction manual (printed on package backing)

Please check the type/dimensions/specifications of the part AD-5704 in the 20-Hour Timer, AD-5704 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)