(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Core Drill (High Power Type) (Part Numbers)

Part Number

Configured Part Number is shown.

SB-493-600

Part Number
SB-493-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,073,846 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model High Power Type Bit Model Bit for SPF Type Pole Base
Excavation Stroke 315 Trusco Code 458-7723 Height 600
Installation Seat 142×200 Mass(g) 4700

Please check the type/dimensions/specifications of the part SB-493-600 in the Diamond Core Drill (High Power Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)