(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Core Drill (High Power Type, SPF)

Diamond Core Drill (High Power Type, SPF)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Diamond Core Drill (High Power Type, SPF)
  • Diamond Core Drill (High Power Type, SPF)

[Features]
· The clamp uses a roller sliding method.
· One touch handle.
· The pole base is sold separately.
· A two stage variable speed. (181C2)
[Applications]
· Reinforced concrete.
· For stone materials.
· For drilling onto asphalt.
· For drilling holes in reinforced concrete, stone materials and asphalt.

Part Number

Configured Part Number is shown.

Part Number
SPF-161C
SPF-181C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Bit Diameter (mm) No-Load Rotation Speed (min⁻¹) Trusco Code Mass
(g)

29,006,308 IDR

1 Piece(s) Quote 180900458-77319300

28,754,154 IDR

1 Piece(s) Quote 2001250/700 (2-Stage Variable Speed)458-774010000

Loading...

  1. 1

Basic Information

Product Model High Power Type Power Consumption (W) 1430 Cord Length (m) 2.5m
Bit Model Bit for SPF Power AC100V(50/60Hz) Rated Current 15A
Core Bit Installation Screw C Rod Screw Bit Effective Length for SPF 260mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)