(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Merry) Sliding Air Nippers (Push Type)

(Merry) Sliding Air Nippers (Push Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The slide part is a U-shaped guide rail that brings rattling down to a minimum.
· Adjustable blade opening functions are included, supporting work with greater accuracy. (Excluding SNP1)
· For machine mounting.
[Applications]
· For resin molding.
· Ejector manufacturer / Set manufacturer.
· For ABS resin.

(i)Caution

  • Blades for air nippers are not included. Please purchase separately.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNP1
SNP2
SNP3
SNP5
SNP10
SNP20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
For Replacement Blade Resin Mounting Hole A Mounting Hole B Mounting Hole C Trusco Code Mass
(g)

6,169,231 IDR

1 Piece(s) 8 Day(s) or more 1.51762316.57585FNP30-30-466-0391140

6,256,923 IDR

1 Piece(s) 8 Day(s) or more 22363419.07585FNP10-30-466-0412160

6,346,154 IDR

1 Piece(s) 8 Day(s) or more 23374623.07583FNP10123715466-0439170

6,521,538 IDR

1 Piece(s) 8 Day(s) or more 34806828.07987FNP1144020466-0447220

6,933,846 IDR

1 Piece(s) 8 Day(s) or more 475311733.08797FNP3184525466-0404300

7,287,692 IDR

1 Piece(s) 12 Day(s) or more 598020442.0105117FNP5225830466-0421595

Loading...

  1. 1

Basic Information

Product Type Air Nipper Operating Air Pressure(Mpa) 0.4–0.5 Replacement Blade For Iron/Copper -
Application Resin molding work. Ejector manufacturer / Set manufacturer. For ABS resin.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)