(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Pump for Portable Hydraulic Puncher (Single-acting)

Compact, light and can also operate with one hydraulic hose compared to the double-acting puncher.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-05
SC-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Trusco Code Power Source Used (50 / 60 Hz)
(V)
Discharge Rate (at 68.65 MPa) 50 Hz
(L/min)
Discharge Rate (at 68.65 MPa) 60Hz
(L/min)
Mass
(g)

65,123,077 IDR

1 Piece(s) Quote 0.40 4P116-5925AC1000.550.6627500

65,123,077 IDR

1 Piece(s) 12 Day(s) 0.75 2P116-5933200 AC three-phase11.227000

Loading...

  1. 1

Basic Information

Product Type Power Hydraulic Puncher Double Insulation Y/N Not Included Cord Length 5m
Tank Oil Volume 4L Maximum Allowable Working Pressure 68.65MPa Discharge Port Diameter R3/8(PT3/8")
Hex Wrench 8mm 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)