(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electromagnetic Knocker

Electromagnetic Knocker

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electromagnetic Knocker
  • Electromagnetic Knocker

[Features]
· Magnet type electro-magnetic knocker that is powered solely by electricity and eliminates various particulate blockage problems even in areas where air supply facilities are not available.
· Does not discharge oil mist, making it suitable for use in clean environments.
· Ideal for cold locations where air must not be allowed to freeze in the winter.
[Applications]
· It is attached directly to blocked or adhered parts on hoppers, silos, or chutes to destroy the blockages.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EK5A
EK5SA
EK10A
EK10SA
EK20A
EK20SA
EKC200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetailed Type Height
(mm)
Vibratory Force when Piston is Mounted
(N)
Trusco Code Mass
(g)
Use Specifications Pause interval
(Seconds)
Resting Interval
(Sec.)
Application Specifications Features

19,696,923 IDR

1 Piece(s) 8 Day(s) or more Electromagnetic Knocker3.213.8421-6458830----It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.Resting time: 1 to 60 Seconds Control cable length: 5 mMagnet type electro-magnetic knocker that is powered solely by electricity and eliminates various particulate blockage problems even in areas where air supply facilities are not available. Does not discharge oil mist, making it is suitable for use in clean environments. Ideal for cold areas, where seasonal winter freezing of the air causes issues.

19,696,923 IDR

1 Piece(s) 8 Day(s) or more Electromagnetic Knocker (Silent Type)2.27.1421-6466830----It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.Resting time: 1 to 60 Seconds Control cable length: 5 mMagnet type electro-magnetic knocker that is powered solely by electricity and eliminates various particulate blockage problems even in areas where air supply facilities are not available. Does not discharge oil mist, making it is suitable for use in clean environments. Ideal for cold areas, where seasonal winter freezing of the air causes issues.

25,892,308 IDR

1 Piece(s) 8 Day(s) or more Electromagnetic Knocker6.628.4421-64151560----It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.Resting time: 1 to 60 Seconds Control cable length: 5 mMagnet type electro-magnetic knocker that is powered solely by electricity and eliminates various particulate blockage problems even in areas where air supply facilities are not available. Does not discharge oil mist, making it is suitable for use in clean environments. Ideal for cold areas, where seasonal winter freezing of the air causes issues.

25,892,308 IDR

1 Piece(s) 8 Day(s) or more Electromagnetic Knocker (Silent Type)4.613.8421-64231560----It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.Resting time: 1 to 60 Seconds Control cable length: 5 mMagnet type electro-magnetic knocker that is powered solely by electricity and eliminates various particulate blockage problems even in areas where air supply facilities are not available. Does not discharge oil mist, making it is suitable for use in clean environments. Ideal for cold areas, where seasonal winter freezing of the air causes issues.

34,523,077 IDR

1 Piece(s) Quote Electromagnetic Knocker11.948.6421-64312370----It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.Resting time: 1 to 60 Seconds Control cable length: 5 mMagnet type electro-magnetic knocker that is powered solely by electricity and eliminates various particulate blockage problems even in areas where air supply facilities are not available. Does not discharge oil mist, making it is suitable for use in clean environments. Ideal for cold areas, where seasonal winter freezing of the air causes issues.

34,523,077 IDR

1 Piece(s) 8 Day(s) or more Electromagnetic Knocker (Silent Type)8.424.2421-64402370----It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.Resting time: 1 to 60 Seconds Control cable length: 5 mMagnet type electro-magnetic knocker that is powered solely by electricity and eliminates various particulate blockage problems even in areas where air supply facilities are not available. Does not discharge oil mist, making it is suitable for use in clean environments. Ideal for cold areas, where seasonal winter freezing of the air causes issues.

13,167,692 IDR

1 Piece(s) 8 Day(s) or more Controller--421-647422004DC3001–60EK5 Model/2, EK10 Model/2, EK20 Model/1-Three-Phase AC 200 V 50/60 Hz-

Loading...

  1. 1

Basic Information

Product Model Knocker Max. Input Current(A) 1–60 Second Mass(g) 5m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)