(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flexible Groove Cutter AJ120W21 Series

Flexible Groove Cutter AJ120W21 Series

Functional economical version. 30-flute / Double-side polished. It has 18 mm width and a flat bottom.

[Features]
· For grooving, rabbeting, etc. By turning the dial, machining is possible as desired.
· Because the groove width can be flexibly changed by just turning the dial, there is no need for a lineup of cutters with a variety of blades.
· The large number of blades means that polyvinyl plywood and decorative boards rarely nap up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

W21G

 
Part Number
W21G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,086,154 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product ​​Type AJ120W21 Name(φ) AJ-120W21G Pieces 5
Cutting Width(mm) 3~21 Major Diameter(mm) 120 Depth(mm) 30
Number of Flutes 30 Flange Thickness(mm) 18 Grinding Both Sides
Hole Diameter(mm) 15 JAN Code 4948572060045 Standard Price 10100
Appropriate Rotational Speed(min-1) 9000 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)