(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Woodworking Drill Bit, Easy Nick Bit

Woodworking Drill Bit, Easy Nick Bit

[Features]
· Cut particle board and thick plywood in two with the single-sided nick blade (rough cut type).
· Using the single-sided nick blade enables difficult-to-cut materials, such as particle board, plywood and laminated wood, to be drilled precisely and with a light touch.
· Excellent scrap discharge enables quiet cutting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RS66
RS1212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Major Diameter
(mm)
Overall Length
(mm)
Blade Length
(mm)
JAN Code Standard Price Link Diameter
(mm)

752,308 IDR

1 Piece(s) 8 Day(s) or more For trimmer66020494857201081146006

900,000 IDR

1 Piece(s) 11 Day(s) or more For router1275304948572010828550012

Loading...

  1. 1
 

Basic Information

Product ​​Type Easy Nick Bit Pieces 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)