(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Woodworking Drill Bit, Ultra-Hard 2 Stage (Double-sided) Flush Bit

Woodworking Drill Bit, Ultra-Hard 2 Stage (Double-sided) Flush Bit

[Features]
· Cuts 2 plates in a single action.
· It can cut out 2 boards, such as doors, in one go.
· If the core material is thin, use 12 x 12 x G5 with narrow guide (G).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2F66
2F1212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Name
(φ)
D
(mm)
d
(mm)
L
(mm)

(mm)
ℓ2
(mm)
S
(mm)
JAN Code Standard Price Number of Flutes

673,846 IDR

1 Piece(s) 8 Day(s) or more For trimmer6 x 66676201629494857202008746002

935,385 IDR

1 Piece(s) 8 Day(s) or more For router12 x 12121286242130494857202013160004

Loading...

  1. 1
 

Basic Information

Product ​​Type Ultra-Hard 2 Stage (Double-sided) Flush Bit G(mm) 11 Pieces 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)