(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Woodworking Drill Bit, Ultra-Hard 1 Stage (Single Surface) Flush Bit

Woodworking Drill Bit, Ultra-Hard 1 Stage (Single Surface) Flush Bit

[Features]
· For cutting out single surfaces of veneer, boards, etc.
· If the core material is thin, use 6 x 6 x G5 with narrow guide (G).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1F66
1F1210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Name
(φ)
D
(mm)
d
(mm)
L
(mm)

(mm)
ℓ2
(mm)
S
(mm)
JAN Code Standard Price Number of Flutes

673,846 IDR

1 Piece(s) 8 Day(s) or more For trimmer6 x 66664201530494857202001846002

915,385 IDR

1 Piece(s) 12 Day(s) For router12×10101270241631494857202006356003

Loading...

  1. 1
 

Basic Information

Product ​​Type Ultra-Hard 1 Stage (Single Surface) Flush Bit Pieces 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)