(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner bit, beading surface

Corner bit, beading surface

Click this image to zoom it.

Move the mouse over the image to zoom

Blade for decorative surfaces and chamfering of wood materials and resin materials (artificial marble).

[Features]
· For decorative surface/chamfering/joining.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GN2
GN3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipName
(φ)
A
(mm)
B
(mm)
R
(mm)
JAN Code Standard Price

1,324,615 IDR

1 Piece(s) 8 Day(s) or more 2 minute20103.549485720300318100

1,406,154 IDR

1 Piece(s) 8 Day(s) or more 3 minute26126.549485720300558600

Loading...

  1. 1
 

Basic Information

Product ​​Type Beading Surface Use For trimmer D(mm) 30
E(mm) 8 S(mm) 6 Pieces 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)