(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

7 Ace

7 Ace

Click this image to zoom it.

Move the mouse over the image to zoom

Versatile grindstone for grinding work in a wide range of fields. An economical product.

[Features]
· Versatile grindstone for grinding work in a wide range of fields

PDF

Japanese Only

Features

●Offset grindstone general purpose product for grinding.

Usage

●Burr/bead removal of standard steel.

Specification

●Q'ty Per Pack(sheet):25
●Max Working Peripheral Velocity: 72m/s(4300m/min)
Part Number
SA1006A24P
SA1006A36N
SA1006ST24
SA1006ST36
SA1006100S
SA100680S
SA1256A24N
SA1256A24P
SA1256A36P
SA1506A24P
SA1806A24P
SA1806A36P
SA1806ST24
SA1806ST24K
SA1806ST36
SA1806100S
SA180680S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter Size
(mm)
Inner Diameter Size
(mm)
Work Piece Particle Size
(#)
Abrasive Grain Hardness Point Strategy

851,597 IDR

1 Piece(s) 9 Day(s) or more 10015General Steel / Cast Iron24AWA Abrasive GrainP5

847,455 IDR

1 Piece(s) 13 Day(s) or more 10015General Steel / Cast Iron36AWA Abrasive GrainN5

991,947 IDR

1 Piece(s) 9 Day(s) or more 10015Stainless Steel / Alloy Steel24WA Abrasive Grain-5

924,885 IDR

1 Piece(s) 12 Day(s) or more 10015Stainless Steel / Alloy Steel36WA Abrasive Grain-5

847,364 IDR

1 Piece(s) 12 Day(s) or more 10015-100AWA Abrasive GrainS for chamfering5

847,751 IDR

1 Piece(s) 12 Day(s) or more 10015-80AWA Abrasive GrainS for chamfering5

1,277,285 IDR

1 Piece(s) 12 Day(s) or more 12522General Steel / Cast Iron24AWA Abrasive GrainN10

77,846 IDR

25 Piece(s) 1 Day(s) 12522General Steel / Cast Iron24AWA Abrasive GrainP10

1,281,414 IDR

1 Piece(s) 9 Day(s) or more 12522General Steel / Cast Iron36AWA Abrasive GrainP10

90,308 IDR

25 Piece(s) 1 Day(s) 15022General Steel / Cast Iron24AWA Abrasive GrainP10

1,862,810 IDR

1 Piece(s) 9 Day(s) or more 18022General Steel / Cast Iron24AWA Abrasive GrainP10

1,862,810 IDR

1 Piece(s) 9 Day(s) or more 18022General Steel / Cast Iron36AWA Abrasive GrainP10

2,032,771 IDR

1 Piece(s) 12 Day(s) or more 18022Stainless Steel / Alloy Steel24WA Abrasive Grain-10

2,054,716 IDR

1 Piece(s) 12 Day(s) or more 18022Stainless Steel / Alloy Steel24WA Abrasive GrainK10

2,032,664 IDR

1 Piece(s) 12 Day(s) or more 18022Stainless Steel / Alloy Steel36WA Abrasive Grain-10

1,857,044 IDR

1 Piece(s) 12 Day(s) or more 18022-100AWA Abrasive GrainS for chamfering10

1,858,164 IDR

1 Piece(s) 12 Day(s) or more 18022-80AWA Abrasive GrainS for chamfering10

Loading...

  1. 1
 

Basic Information

Thickness Dimension(mm) 6 Features Value Endurance Maximum Operating Peripheral Speed(m/s) 72

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)