(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Milling Cutter for Small Countersunk Screws

Milling Cutter for Small Countersunk Screws

Click this image to zoom it.

Move the mouse over the image to zoom

  • Milling Cutter for Small Countersunk Screws
  • Milling Cutter for Small Countersunk Screws

Milling cutter to perform counterboring of small countersunk screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Features

● Milling machine for counterboring of countersunk machine screw.

Usage

● Work Material: Carbon Steel, Alloy Steel, Steel Tools, Cast Iron, Non-Ferrous Metal, Aluminum Alloy.

Specification

●SPQ(piece):1
● For countersunk machine screw.

Materials

● High Speed Steel(SKH51)
Part Number
MS-CB-4
MS-CB-5
MS-CB-6
MS-CB-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Guide Diameter (D1)
(φ mm)
Guide Length ( ℓ )
(mm)
Outer Diameter (D)
(φ mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)

738,000 IDR

1 Piece(s) 1 Day(s) 44.259.58456

892,615 IDR

1 Piece(s) 1 Day(s) 55.271210538

1,149,846 IDR

1 Piece(s) 1 Day(s) 66.2814126010

1,561,846 IDR

1 Piece(s) 1 Day(s) 88.21018.5146910

Loading...

  1. 1
 

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application Countersinking Angle (θ)(°) 90°
Number of flutes(sheet) 4 Coating Non-Coated Torsion Angle (θ)(°) Torsion (12°)
Guide Diameter Tolerance 0~-0.05 O.D. Tolerance 0~+0.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)