(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

F2043 Small Diameter Cutter Series, T-Slot Cutter

F2043 Small Diameter Cutter Series, T-Slot Cutter

A T-slot cutter, small diameter cutter series
·An indexable type T-slot cutter manufactured by OSG.

PDF

Part Number

Configured Part Number is shown.

Part Number
F2043-25XSS16X11
F2043-32XSS16X14
F2043-40XSS25X18
F2043-50XSS32X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTool No Flute Diameter
(mm)
Flute Width
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
Overall Length
(mm)
Number of Flutes Neck Diameter d1
(mm)

6,032,214 IDR

1 Piece(s) 2 Day(s) 80057752511341687112

7,200,126 IDR

1 Piece(s) 2 Day(s) 80057823214421695215

7,942,236 IDR

1 Piece(s) 2 Day(s) 800579040185225119219

9,061,485 IDR

1 Piece(s) 2 Day(s) 800580050226432139225

Loading...

  1. 1
 

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)