(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

339/139/140 Series, Extension Pipe Type Internal Micrometer IMJ-MJ/IMJ

339/139/140 Series, Extension Pipe Type Internal Micrometer IMJ-MJ/IMJ

[Features]
·A wide range of internal measurements can be performed by combining several "joint pipes" in one body.
·Measuring face with a cemented carbide tip
·Base point adjustment is required.
·A separate reference gauge is required for base point adjustment.

PDF

Part Number

Configured Part Number is shown.

IMJ-500

 
Part Number
IMJ-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,615,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Measuring Range(mm) 100~500 Code No / Symbols / Part No 139-173 Product Model Analog
Minimum Display Value(mm) 0.01 Instrument Error(µm) ± (3 + Number of pipes + Max. measurement /50) (fractions rounded up) Stroke of Micro Meter Head(mm) 25
Rod and pipe number 4 Pieces (25, 50, 100, and 200 mm) Supplement explanation Measurement Surface: Comes with Cemented Carbide Tip Body(mm) 100–125

Please check the type/dimensions/specifications of the part IMJ-500 in the 339/139/140 Series, Extension Pipe Type Internal Micrometer IMJ-MJ/IMJ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)