(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rusty Pallet (Basket Truck), with Fold-Out Doors KB-4C/KB-5C

Rusty Pallet (Basket Truck), with Fold-Out Doors KB-4C/KB-5C

Standard Unit Price:
9,842,500 IDR-
Days to Ship :
13 Day(s) or more

Roll box pallet with fold-out doors. Can be folded into an L-shape and nested.
[Features]
· Nesting type that can be folded into an L-shape for space-saving storage.
· Fold-out doors prevent product loss.
· Steel floor plate.
[Applications]
· Can be used at supermarkets, drugstores and convenience stores for a wide variety of purposes ranging from distribution to product storage.

Basic Specifications

  • Product Type
    Roll Palettes
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Net Height(mm)
    1470
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Floor Surface Size(mm)

Refine by

  • 890×740
  • 1040×740
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
890×740
13 Day(s) or more
9,842,500 IDR

Part Number : KB-4C
Days to Ship 13 Day(s) or more
Standard Unit Price 9,842,500 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Roll Palettes
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Floor Surface Size(mm)
    890×740
  • Outer Dimensions (Width x Depth x Height)(mm)
    W950×D800×H1700
  • Net Height(mm)
    1470
  • Dead Weight(kg)
    59
1 unit
1040×740
18 Day(s) or more
10,076,667 IDR

Part Number : KB-5C
Days to Ship 18 Day(s) or more
Standard Unit Price 10,076,667 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Roll Palettes
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Floor Surface Size(mm)
    1040×740
  • Outer Dimensions (Width x Depth x Height)(mm)
    W1100×D800×H1700
  • Net Height(mm)
    1470
  • Dead Weight(kg)
    61

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)