(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3-level Resin Transport Dolly, Silent Master

3-level Resin Transport Dolly, Silent Master

Standard Unit Price:
8,910,000 IDR
Days to Ship :
11 Day(s) or more

Silent Master 3-tier plastic dolly cart / hand truck designed to professional specifications by caster manufacturer Nansin.
[Features]
· No-handle and dual-handle types available. Foot brake can be mounted.
· Requires assembly by customer.
· Virtually noiseless design. (Complies with the 40 dB nighttime noise limit for category AA areas under the Japan Ministry of the Environment's environmental quality standards for noise)
· Phenomenally smooth-running, thanks to high-resilience rubber wheels.
· All models in this series are equipped with slip-resistant pads.
· Special brake makes it immediately obvious whether the stopper is applied or not. (B2 only)
[Applications]
· Optimal for stocking or displaying products at stores, or picking work in warehouses.

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Quiet measures
    Available
  • Main body: option
    Body
  • Floor Surface Size(mm)
    900×600
  • Load Surface Height(mm)
    Top 750, Middle 476, Bottom 203
  • Handle Height(mm)
    991
  • Wheel Diameter(mm)
    125
  • Dead Weight(kg)
    28.5
  • Special Remarks
    To be assembled by the customer.
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
11 Day(s) or more
8,910,000 IDR

Part Number : DSK-305
Days to Ship 11 Day(s) or more
Standard Unit Price 8,910,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Quiet measures
    Available
  • Main body: option
    Body
  • Floor Surface Size(mm)
    900×600
  • Load Surface Height(mm)
    Top 750, Middle 476, Bottom 203
  • Handle Height(mm)
    991
  • Wheel Diameter(mm)
    125
  • Dead Weight(kg)
    28.5
  • Special Remarks
    To be assembled by the customer.