(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rough Guide Pin for Q Lock

Rough Guide Pin for Q Lock

The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
QL-RGP03M
QL-RGP03S
QL-RGP07M
QL-RGP07S
QL-RGP10M
QL-RGP10S
QL-RGP16M
QL-RGP16S
QL-RGP19M
QL-RGP19S
QL-RGP25M
QL-RGP25S
QL-RGP26M
QL-RGP26S
QL-RGP32M
QL-RGP32S
QL-RGP40M
QL-RGP40S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element Mass
(g)

1,129,584 IDR

1 Piece(s) 14 Day(s) or more φ206643.512M8181510MC NylonQL(S/H)M0318

535,889 IDR

1 Piece(s) 14 Day(s) or more φ206643.512M8181510S45CQL(S/H)M03125

1,275,226 IDR

1 Piece(s) 14 Day(s) or more φ308650.518M12281515MC NylonQL(S/H)M0747

578,197 IDR

1 Piece(s) 14 Day(s) or more φ308650.518M12281515S45CQL(S/H)M07325

1,275,948 IDR

1 Piece(s) 14 Day(s) or more φ309458.518M12282515MC NylonQL(S/H)M1053

617,893 IDR

1 Piece(s) 14 Day(s) or more φ309458.518M12282515S45CQL(S/H)M10365

1,327,222 IDR

1 Piece(s) 14 Day(s) or more φ351076422M16322515MC NylonQL(S/H)M1685

680,879 IDR

1 Piece(s) 8 Day(s) or more φ351076422M16322515S45CQL(S/H)M16590

1,129,337 IDR

1 Piece(s) 14 Day(s) or more φ205835.512M8181210MC NylonQLT1915

481,500 IDR

1 Piece(s) 14 Day(s) or more φ205835.512M8181210S45CQLT19105

1,682,464 IDR

1 Piece(s) 14 Day(s) or more φ351116822M16322515MC NylonQLHM2590

701,816 IDR

1 Piece(s) 14 Day(s) or more φ351116822M16322515S45CQLHM25620

1,129,584 IDR

1 Piece(s) 8 Day(s) or more φ206744.512M8181510MC NylonQLT2618

519,278 IDR

1 Piece(s) 8 Day(s) or more φ206744.512M8181510S45CQLT26130

1,129,824 IDR

1 Piece(s) 14 Day(s) or more φ20755212M8182510MC NylonQLT3220

538,296 IDR

1 Piece(s) 14 Day(s) or more φ20755212M8182510S45CQLT32145

1,276,677 IDR

1 Piece(s) 14 Day(s) or more φ3010064.518M12282515MC NylonQLT4060

622,447 IDR

1 Piece(s) 8 Day(s) or more φ3010064.518M12282515S45CQLT40400