(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ARPF Type Alpha Radius Precision

ARPF Type Alpha Radius Precision

[Features]
· An additional lineup of torsion flute inserts that combine tip strength and sharpness.
· 2-flute, radius end mill for high precision finishing with a replaceable tip. (Mounting runout precision 0.02 mm or less)
· The unique clamp mechanism consisting of a high precision body and mounting screws allows the insert to be mounted with high precision and rigidity.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ARPF06S06W
ARPF06S06WL65
ARPF06S10
ARPF08S08WL
ARPF08S12
ARPF08S12L
ARPF10S10WL
ARPF10S12
ARPF10S16L
ARPF12S12
ARPF12S12WL
ARPF12S16L
ARPF16S16
ARPF16S16E
ARPF16S16L
ARPF16S16WE
ARPF20S20
ARPF20S20E
ARPF20S20L
ARPF20S20L120
ARPF20S20L150
ARPF20S20WE
ARPF25S25
ARPF25S25E
ARPF25S25L
ARPF25S25WE
ARPF25S32E
ARPF25S32L150
ARPF30S32
ARPF30S32E
ARPF30S32L
ARPF30S32L150
ARPF30S32L200
ARPF30S32WE
ARPF30S42E
ARPF32S32
ARPF32S32E
ARPF32S32L
ARPF32S32WE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Size L2
(mm)
Dimension θn
(°)
Usable Insert Dimension ℓs
(mm)
φDs
(mm)

6,747,692 IDR

1 Piece(s) Quote 6906225B10.3-ZCFW060-R○.○656

6,930,769 IDR

1 Piece(s) Quote 61206265B10.3-ZCFW060-R○.○556

3,035,385 IDR

1 Piece(s) Quote 68010230A158.25°ZCFW060-R○.○5010

8,741,538 IDR

1 Piece(s) Quote 813082.565B65-ZCFW080-R○.○658

3,556,923 IDR

1 Piece(s) Quote 8100122.522A109.5°ZCFW080-R○.○7812

4,280,000 IDR

1 Piece(s) Quote 8130122.550A10ZCFW080-R○.○8012

9,556,923 IDR

1 Piece(s) Quote 1014010375B18-ZCFW100-R○.○6510

3,713,846 IDR

1 Piece(s) Quote 1010012325A13ZCFW100-R○.○7512

4,461,538 IDR

1 Piece(s) Quote 1015016350A134.5°ZCFW100-R○.○10016

3,873,846 IDR

1 Piece(s) Quote 1211012430B21-ZCFW120-R○.○8012

11,503,077 IDR

1 Piece(s) Quote 1215012485B21-ZCFW120-R○.○6512

4,620,000 IDR

1 Piece(s) Quote 1216016460A21ZCFW120-R○.○10016

4,506,154 IDR

1 Piece(s) Quote 1613016550B17-ZCFW160-R○.○8016

5,412,308 IDR

1 Piece(s) Quote 1620016565B27-ZCFW160-R○.○13516

5,412,308 IDR

1 Piece(s) Quote 1616516565B27-ZCFW160-R○.○10016

15,873,846 IDR

1 Piece(s) Quote 16200165120B27-ZCFW160-R○.○8016

5,186,154 IDR

1 Piece(s) Quote 2014020660B35-ZCFW200-R○.○8020

6,226,154 IDR

1 Piece(s) Quote 2025020680B35-ZCFW200-R○.○17020

6,226,154 IDR

1 Piece(s) Quote 2018020680B35-ZCFW200-R○.○10020

6,226,154 IDR

1 Piece(s) Quote 20220206120B35-ZCFW200-R○.○10020

6,226,154 IDR

1 Piece(s) Quote 20250206150B35-ZCFW200-R○.○10020

21,827,692 IDR

1 Piece(s) Quote 20250206150B35-ZCFW200-R○.○10020

6,612,308 IDR

1 Piece(s) Quote 2515025870B43-ZCFW250-R○.○8025

7,924,615 IDR

1 Piece(s) Quote 2530025890B43-ZCFW250-R○.○21025

7,924,615 IDR

1 Piece(s) Quote 2520025890B43-ZCFW250-R○.○11025

32,832,308 IDR

1 Piece(s) Quote 25300258190B43-ZCFW250-R○.○11025

8,243,077 IDR

1 Piece(s) Quote 25300328100A43ZCFW250-R○.○20032

9,509,231 IDR

1 Piece(s) Quote 25250328150B43-ZCFW250-R○.○10032

7,924,615 IDR

1 Piece(s) Quote 30160321080B55-ZCFW300-R○.○8032

9,509,231 IDR

1 Piece(s) Quote 303503210100B55-ZCFW300-R○.○25032

9,509,231 IDR

1 Piece(s) Quote 302203210100B55-ZCFW300-R○.○12032

9,509,231 IDR

1 Piece(s) Quote 302503210150B55-ZCFW300-R○.○10032

9,509,231 IDR

1 Piece(s) Quote 303003210200B55-ZCFW300-R○.○10032

51,624,615 IDR

1 Piece(s) Quote 303503210230B55-ZCFW300-R○.○12032

11,232,308 IDR

1 Piece(s) Quote 303504210120A55ZCFW300-R○.○23042

7,924,615 IDR

1 Piece(s) Quote 32160321080B58-ZCFW320-R○.○8032

9,509,231 IDR

1 Piece(s) Quote 323503210100B58-ZCFW320-R○.○25032

9,509,231 IDR

1 Piece(s) Quote 322203210100B58-ZCFW320-R○.○12032

51,624,615 IDR

1 Piece(s) Quote 323503210230B58-ZCFW320-R○.○12032

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface Mounting Method Handle Type Finish category Finish Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)